??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23260.0014 Clamping Device actima
HELP_VARIABLE
Company
Halder
Description
EH 23260. - Clamping Device actima with throughgoing bore, push to left
Bill of material
23260.0014 Clamping Device actima
BESTNR
Ref. No.
23260.0014
AUS
Version
push to left, with throughgoing bore
ZW
Travel path
10 mm
S
Clamping way
2 mm
SK
Clamping force max.
4.9 kN
POS
position
HUB
Stroke
0 mm
ROT
Rotation
0 °
G
Weight
750 g
Embedded user actions